Swivel Castors with wheel brake 65 mm
Stylea, 5925UJI065L51-10 DOM32

EAN:
4031582311105

Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 65 mm
Wheel width 8 mm
Centre hole 10 mm
Further technical data

Technical data

Wheel diameter

65 mm

Wheel width

8 mm

Centre hole

10 mm

Offset

25 mm

Swivel Interference

154 mm

Overall height

68 mm

Load capacity

50 kg

Temperature

- 20 / + 60 °C

Standard

EN_12528

Weight

0.112 kg

Dome-Ø

32 mm

Swivel Radius

77 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with wheel brake

Accessories

Accessory

P41-38x38 / 10

plate fitting

Accessory

P41-65x65 / 10

plate fitting

Accessory

S70-10x15 / 10

threaded stem with hexagon neck

Accessory

S70-10x25 / 10

threaded stem with hexagon neck

Accessory

S70-10x35 / 10

threaded stem with hexagon neck

Accessory

S70-10x50 / 10

threaded stem with hexagon neck

Accessory

S73-10x78 / 10

threaded stem with round neck, riveted

Accessory

B10-11x30 / 10

stem with circlip

Accessory

B10-10x22 / 10

stem with circlip

Accessory

B10-11x20 / 10

stem with circlip

Accessory

S70-8x15 / 10

threaded stem with hexagon neck

Accessory

P41-42x42 / 10

plate fitting

Accessory

B11-10x33 / 10

stem with circlip

Accessory

P40-60x60 / 10

plate fitting

Versions

Castors

5920UJI065L51-10 DOM32

Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: TENTEprene (t...

Login


Registered customers




New customers

Registration