Wheels 100 mm
Novatech, ETY100x20-Ø20 HL14

EAN:
4031582318845

Wheel centre made of steel, tread: Polyurethane, casted, precision ball bearing RS or 2 RS

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 20 mm
Axle Hole-Ø 20 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

20 mm

Axle Hole-Ø

20 mm

Hub length

14 mm

Load capacity

180 kg

Load capacity (static)

360 kg

Temperature

- 10 / + 60 °C

Standard

EN_12532

Weight

0.4 kg

Hardness of tread

D 42 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration