Swivel Castors with central , total lock 150 mm
Linea, 5946UAP150R36-32S30OH155 4xM6

EAN:
4031582338928

Swivel castor with central total lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing TÜV Süd certified product.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 150 mm
Wheel width 15 mm
Bolt-Ø 32 mm
Further technical data

Technical data

Wheel diameter

150 mm

Wheel width

15 mm

Bolt-Ø

32 mm

Bolt length

50 mm

Offset

48 mm

Swivel Interference

254 mm

Overall height

155 mm

Load capacity

150 kg

Temperature

- 10 / + 40 °C

Standard

EN_12531

Weight

1 kg

Dome-Ø

46 mm

Swivel Radius

127 mm

Hardness of tread

D 42 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with central , total lock

Login


Registered customers




New customers

Registration