Wheels 75 mm
Basetech, POO075x25-Ø8

EAN:
4031582320725
Order number:
00002939

Wheel centre made of Polypropylene, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 75 mm
Wheel width 25 mm
Axle Hole-Ø 8 mm
Further technical data

Technical data

Wheel diameter

75 mm

Wheel width

25 mm

Axle Hole-Ø

8 mm

Hub length

27 mm

Load capacity

50 kg

Load capacity (static)

100 kg

Temperature

- 20 / + 60 °C

Standard

EN_12530

Weight

0.045 kg

Hardness of tread

D 65 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration