Wheels 65 mm
Basetech, POO065x30-Ø12

EAN:
4031582418965

Wheel centre made of Polypropylene, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 65 mm
Wheel width 30 mm
Axle Hole-Ø 12 mm
Further technical data

Technical data

Wheel diameter

65 mm

Wheel width

30 mm

Axle Hole-Ø

12 mm

Hub length

35 mm

Load capacity

120 kg

Load capacity (static)

240 kg

Temperature

- 20 / + 60 °C

Standard

EN_12532

Weight

0.047 kg

Hardness of tread

D 65 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration