Wheels 125 mm
Basetech, POO125x40-Ø12

EAN:
4031582418996
Order number:
00029804

Wheel centre made of Polypropylene, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 40 mm
Axle Hole-Ø 12 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

40 mm

Axle Hole-Ø

12 mm

Hub length

44 mm

Load capacity

200 kg

Load capacity (static)

400 kg

Temperature

- 20 / + 60 °C

Standard

EN_12530

Weight

0.177 kg

Hardness of tread

D 65 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration