Accessory
Change Lever 24
Change lever (24 mm) to transfer the function to the second pair of castors
Accessory
Change Lever 65
Change lever (65 mm) to transfer the function to the second pair of castors
Swivel castor with central, total lock and central directional lock, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle riveted for attaching the cover, covering of the housing made of Polypropylene, RAL 9002 grey-white, stem with cam hole for profile bars. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
Roll performance | |
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel diameter | 150 mm |
Wheel width | 32 mm |
Bolt-Ø | 28 mm |
Wheel diameter
150 mm
Wheel width
32 mm
Bolt-Ø
28 mm
Bolt length
96 mm
Offset
45 mm
Swivel Interference
240 mm
Overall height
188 mm
Load capacity
100 kg
Temperature
- 20 / + 60 °C
Standard
EN_12530
Weight
1 kg
Dome-Ø
67 mm
Swivel Radius
120 mm
Hardness of tread
A 87 Shore
Stainless
No
Electrical conductivity
No
Housing
Swivel Castors with central, total or directional lock
Change lever (24 mm) to transfer the function to the second pair of castors
Change lever (65 mm) to transfer the function to the second pair of castors