-
40 mm
-
10 kg
-
54 mm
Swivel Castors with wheel brake 40 mm
Lumina, A525POI040P41-38x38/8
Swivel castor with wheel brake, housing made of Polypropylene, plate fitting. Wheel centre made of Polypropylene, plain bearing
-
50 mm
-
40 kg
-
64 mm
Swivel Castors with wheel brake 50 mm
Lumina, AA25POI050P41-38x38/10
Swivel castor with wheel brake, housing made of Polypropylene, plate fitting. Wheel centre made of Polypropylene, plain bearing
-
65 mm
-
50 kg
-
78 mm
Swivel Castors 65 mm
Stylea, 5920UOI065P41-38x38/10 ALU
Swivel castor, housing made of Polyamide, plate fitting. Wheel centre made of Polyamide, plain bearing
-
75 mm
-
50 kg
-
87 mm
Swivel Castors 75 mm
Stylea, 5920UOI075P41-38x38/10
Swivel castor, housing made of Polyamide, plate fitting. Wheel centre made of Polyamide, plain bearing
-
100 mm
-
70 kg
-
128 mm
Fixed Castors 100 mm
Alpha, 3478DRR100P62 TRG
Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Wheel centre made of pressed steel, Tread: solid rubber, black, roller bearing
-
200 mm
-
205 kg
-
240 mm
Swivel Castors 200 mm
Alpha, 3370DRR200P63
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of pressed steel, Tread: solid rubber, black, roller bearing
-
125 mm
-
180 kg
-
155 mm
Swivel Castors 125 mm
Alpha, 3470PJP125P62 SUPRATECH blue
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
125 mm
-
180 kg
-
155 mm
Swivel Castors with total lock 125 mm
Alpha, 3477PJP125P62 blue
Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
100 mm
-
125 kg
-
128 mm
Fixed Castors 100 mm
Alpha, 3478PJP100P62 blue
Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
125 mm
-
180 kg
-
155 mm
Fixed Castors 125 mm
Alpha, 3478PJP125P62 blue
Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing