-
125 mm
-
180 kg
-
155 mm
Swivel Castors with total lock 125 mm
Alpha, 3477PJP125P62 blue
Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
100 mm
-
125 kg
-
128 mm
Fixed Castors 100 mm
Alpha, 3478PJP100P62 blue
Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
125 mm
-
180 kg
-
155 mm
Fixed Castors 125 mm
Alpha, 3478PJP125P62 blue
Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
200 mm
-
75 kg
-
240 mm
Fixed Castors 200 mm
Alpha, 3478DPR200P63 black
Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Wheel centre made of pressed steel, Tread: pneumatic tyre, roller bearing, rip profile
-
100 mm
-
150 kg
-
128 mm
Swivel Castors with total lock 100 mm
Alpha, 3377POO100P62 RAL9011
Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of Polypropylene, plain bearing
-
50 mm
-
100 kg
-
51 mm
Swivel Castors 50 mm
Linea, 5920UAP050L51-10 LOAD 9002
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
50 mm
-
100 kg
-
51 mm
Swivel Castors with wheel brake 50 mm
Linea, 5925UAP050L51-10 LOAD 9002
Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
125 mm
-
100 kg
-
154 mm
Swivel Castors 125 mm
Stora, 2370PJP125S74
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, threaded stem with square neck, riveted. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards
-
150 mm
-
130 kg
-
170 mm
Combined Swivel Castor 150 mm
Linea, 594CUAP150P30-13 ral7001
Combined swivel castor with wheel brake and directional lock function, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
150 mm
-
130 kg
-
170 mm
Swivel Castors with directional lock 150 mm
Linea, 5941UAP150P30-13 ral7001
Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing