Wheels 82 mm
Novatech, ETP082x100-Ø20 HL100

EAN:
4031582329308

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 82 mm
Wheel width 100 mm
Axle Hole-Ø 20 mm
Further technical data

Technical data

Wheel diameter

82 mm

Wheel width

100 mm

Axle Hole-Ø

20 mm

Hub length

100 mm

Load capacity

800 kg

Load capacity (static)

1,600 kg

Temperature

- 10 / + 60 °C

Standard

EN_12532

Weight

1 kg

Hardness of tread

A 92 Shore

Bearing type

6204 nr

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration