Wheels 80 mm
Novatech, ETP080x30-Ø12 HL28_TBE

EAN:
4031582438055

Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing. Load capacities on a smooth, even surface.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 80 mm
Wheel width 30 mm
Axle Hole-Ø 12 mm
Further technical data

Technical data

Wheel diameter

80 mm

Wheel width

30 mm

Axle Hole-Ø

12 mm

Hub length

28 mm

Load capacity

180 kg

Temperature

- 20 / + 60 °C

Weight

0.496 kg

Hardness of tread

A 92 Shore

Bearing type

6201 nr

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration