Wheels 250 mm
Novatech, ITP250x55-Ø25 flat

EAN:
4031582319934

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 250 mm
Wheel width 55 mm
Axle Hole-Ø 25 mm
Further technical data

Technical data

Wheel diameter

250 mm

Wheel width

55 mm

Axle Hole-Ø

25 mm

Hub length

60 mm

Load capacity

1,000 kg

Load capacity (static)

2,000 kg

Temperature

- 10 / + 60 °C

Standard

EN_12532

Weight

2 kg

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration