Wheels 160 mm
Elastech, IEP160x50-Ø20

EAN:
4031582319705

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 160 mm
Wheel width 50 mm
Axle Hole-Ø 20 mm
Further technical data

Technical data

Wheel diameter

160 mm

Wheel width

50 mm

Axle Hole-Ø

20 mm

Hub length

60 mm

Load capacity

350 kg

Load capacity (static)

700 kg

Temperature

- 20 / + 85 °C

Standard

EN_12532

Weight

1 kg

Hardness of tread

A 68 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration