Swivel Castors 50 mm
Lumina, A520POI050P41-38x38/8 SET

EAN:
4031582440683

Swivel castor, housing made of Polypropylene, plate fitting. Wheel centre made of Polypropylene, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 50 mm
Wheel width 7 mm
Size of Plate 38 x 38,0 mm
Further technical data

Technical data

Wheel diameter

50 mm

Wheel width

7 mm

Size of Plate

38 x 38,0 mm

Plate hole centres

27 x 27 mm

Plate hole

5,1 mm

Offset

20 mm

Swivel Interference

104 mm

Overall height

56 mm

Load capacity

40 kg

Temperature

- 20 / + 60 °C

Standard

EN_12528

Weight

0.087 kg

Swivel Radius

52 mm

Hardness of tread

D 65 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors

Accessories

Accessory

P41-30x30 / 8

plate fitting

Accessory

P41-38x38 / 8

plate fitting

Accessory

P41-42x42 / 8

plate fitting

Accessory

P10-40x16 / 8

stem with U-shaped plate

Accessory

P10-40x17 / 8

stem with U-shaped plate

Accessory

P10-40x19 / 8

stem with U-shaped plate

Accessory

P10-40x22 / 8

stem with U-shaped plate

Accessory

P10-40x25 / 8

stem with U-shaped plate

Accessory

P11-40x16 / 8

stem with L-shaped plate

Accessory

P11-40x17 / 8

stem with L-shaped plate

Accessory

P11-40x19 / 8

stem with L-shaped plate

Accessory

P11-40x22 / 8

stem with L-shaped plate

Accessory

P11-40x25 / 8

stem with L-shaped plate

Accessory

P11-40x27 / 8

stem with L-shaped plate

Accessory

S70-6x12 / 8

threaded stem with hexagon neck

Accessory

S70-6x25 / 8

threaded stem with hexagon neck

Accessory

S70-8x10 / 8

threaded stem with hexagon neck

Accessory

S70-8x12 / 8

threaded stem with hexagon neck

Accessory

S70-8x15 / 8

threaded stem with hexagon neck

Accessory

S70-8x25 / 8

threaded stem with hexagon neck

Accessory

S70-8x34 / 8

threaded stem with hexagon neck

Accessory

S70-10x10 / 8

threaded stem with hexagon neck

Accessory

S70-10x15 / 8

threaded stem with hexagon neck

Accessory

S70-10x25 / 8

threaded stem with hexagon neck

Accessory

B20-7x36 / 8

stem without circlip

Accessory

B11-8x33 / 8

stem with circlip

Accessory

B10-11x20 / 8

stem with circlip

Accessory

R21-13x26 / 8

zinc-die-cast sockets, round

Accessory

R20-10x29 / 7 without rips

plastic socket, round

Accessory

R20-12x27 / 7

plastic socket, round

Accessory

R20-13x27 / 7

plastic socket, round

Accessory

R20-14x27 / 7

plastic socket, round

Accessory

R20-16x27 / 7

plastic socket, round

Accessory

R20-18x27 / 7

plastic socket, round

Accessory

R20-20x27 / 7

plastic socket, round

Accessory

R20-23x27 / 7

plastic socket, round

Accessory

R10-8x20 / 8

stem threaded

Accessory

R10-8x28 / 8

stem threaded

Accessory

S10-7x25 / 8

threaded stem, for profile acc. to DIN 1998

Versions

Castors

A525POI050P41 TFR

Swivel castor with wheel brake, housing made of Polypropylene, plate fitting. Wheel centre made of Polypropylene, plain...

Login


Registered customers




New customers

Registration