Swivel Castors 127 mm
Agila, 2670PJO5x1.25P52-95x70

EAN:
4031582435023

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 127 mm
Wheel width 32 mm
Size of Plate 95 x 70 mm
Further technical data

Technical data

Wheel diameter

127 mm

Wheel width

32 mm

Size of Plate

95 x 70 mm

Plate hole centres

44,45 x 76,2 mm

Plate hole

11 mm

Offset

37 mm

Swivel Interference

176 mm

Axle Hole-Ø

10 mm

Overall height

159 mm

Load capacity

125 kg

Standard

ICWM

Swivel Radius

100 mm

Hardness of tread

A 77 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors

Accessories

Castors

2678PJO5x1.25P52-95x70

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated Wheel centre made of Polypropylene, Tread:...

Castors

267FPJO5x1.25P52-95x70

Swivel castor with Butterfly wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double bal...

Castors

2675PJO5x1.25P52-95x70

Swivel castor with wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing ...

Castors

2677PJO5x1.25P52-95x70

Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, d...

Login


Registered customers




New customers

Registration