Swivel Castors 102 mm
Agila, 2670PAP4x1.25P52-95x70

EAN:
4031582434958

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, Tread: Polyurethane, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 102 mm
Wheel width 32 mm
Size of Plate 95 x 70 mm
Further technical data

Technical data

Wheel diameter

102 mm

Wheel width

32 mm

Size of Plate

95 x 70 mm

Plate hole centres

44,45 x 76,2 mm

Plate hole

11 mm

Offset

38 mm

Swivel Interference

176 mm

Axle Hole-Ø

10 mm

Overall height

131 mm

Load capacity

125 kg

Standard

ICWM

Swivel Radius

89 mm

Hardness of tread

D 41 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors

Versions

Castors

2678PAP4x1.25P52-95x70

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated Wheel centre made of Polypropylene, Tread:...

Castors

267FPAP4x1.25P52-95x70

Swivel castor with Butterfly wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double bal...

Castors

2675PAP4x1.25P52-95x70

Swivel castor with wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing ...

Castors

2677PAP4x1.25P52-95x70

Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, d...

Login


Registered customers




New customers

Registration