Swivel Castors with wheel brake 89 mm
Agila, 267FPJO3.5x1.25P52-95x70

EAN:
4031582435160

Swivel castor with Butterfly wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 89 mm
Wheel width 32 mm
Size of Plate 95 x 70 mm
Further technical data

Technical data

Wheel diameter

89 mm

Wheel width

32 mm

Size of Plate

95 x 70 mm

Plate hole centres

44,45 x 76,2 mm

Plate hole

11 mm

Offset

34 mm

Swivel Interference

157 mm

Axle Hole-Ø

10 mm

Overall height

117 mm

Load capacity

95 kg

Standard

ICWM

Swivel Radius

79 mm

Hardness of tread

A 77 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with wheel brake

Versions

Castors

2670PJO3.5x1.25P52-95x70

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel...

Castors

2678PJO3.5x1.25P52-95x70

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated Wheel centre made of Polypropylene, Tread:...

Castors

2675PJO3.5x1.25P52-95x70

Swivel castor with wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing ...

Login


Registered customers




New customers

Registration