Swivel Castors with total lock 127 mm
Agila, 2677PJO5x1.25P52-95x70

EAN:
4031582435924

Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 127 mm
Wheel width 32 mm
Size of Plate 95 x 70 mm
Further technical data

Technical data

Wheel diameter

127 mm

Wheel width

32 mm

Size of Plate

95 x 70 mm

Plate hole centres

44,45 x 76,2 mm

Plate hole

11 mm

Offset

37 mm

Swivel Interference

237 mm

Axle Hole-Ø

10 mm

Overall height

159 mm

Load capacity

125 kg

Standard

ICWM

Swivel Radius

119 mm

Hardness of tread

A 77 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with total lock

Login


Registered customers




New customers

Registration