Swivel Castors with total lock 100 mm
Linea, 5947UAP100P30-11 RAL7015 KICK PEDAL

EAN:
4031582475418

Swivel castor with total lock, tail end of castor, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 20 mm
Centre hole 11 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

20 mm

Centre hole

11 mm

Offset

32 mm

Swivel Interference

216 mm

Overall height

118 mm

Load capacity

120 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Weight

0.75 kg

Dome-Ø

52 mm

Swivel Radius

108 mm

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with total lock

Accessories

Accessory

5940-CAP

 

Versions

Castors

5940UAP100P30-11 RAL9002

Swivel castor, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyam...

Login


Registered customers




New customers

Registration