Swivel Castors with intermittend brake 50 mm
Linea, 5945UAP050L51-8 7011

EAN:
4031582430226

Swivel castor with wheel brake, housing made of Polyamide, precision ball bearing in swivel head, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 50 mm
Wheel width 13 mm
Centre hole 8 mm
Further technical data

Technical data

Wheel diameter

50 mm

Wheel width

13 mm

Centre hole

8 mm

Swivel Interference

102 mm

Overall height

50 mm

Load capacity

100 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Weight

0.092 kg

Dome-Ø

23 mm

Swivel Radius

51 mm

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with intermittend brake

Versions

Castors

5940UAP050L51-8 load 7001

Swivel castor, housing made of Polyamide, precision ball bearing in swivel head, with blind hole fitting. Wheel centre ...

Login


Registered customers




New customers

Registration