- Home
- Industries & Solutions
- Industry
- Machinery & Workshop Equipment
-
Forklift Trucks
Forklift Trucks
Wheel 160 mm
The Ultratech plus wheel features a 160 mm diameter with a 50 mm wide tread made from casted Ultratech Polyurethane, mounted on a cast iron body with precision ball bearing and 60 mm hub length accommodating a 20 mm axle hole diameter. This wheel delivers exceptional load performance with a static capacity of 1,600 kg and dynamic capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, and AGV systems.
Wheel 200 mm
The Ultratech plus wheel features a 200 mm diameter with a 50 mm wide tread made from casted Ultratech Polyurethane on a cast iron body, incorporating precision ball bearings and a 20 mm axle hole diameter with 60 mm hub length. This wheel delivers exceptional load capacity with static ratings of 1600 kg and dynamic capacities of 800 kg at 4 km/h or 640 kg at 6 km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, and AGV systems.
Wheel 200 mm
The Novatech wheel features a 200mm diameter with an 80mm wide polyurethane casted tread and cast iron body construction. The precision ball bearing system operates through a 30mm axle hole diameter with a 90mm hub length. Dynamic load capacity ranges from 1400kg to 1680kg depending on operating speeds of 3-6 km/h, whilst static load capacity reaches 2800kg. Applications include airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, manufacturing, container construction, fire protection, forklifts, AGV systems, and transport equipment.
Wheel 250 mm
The Novatech wheel features a robust 250mm diameter design with a 50mm wide polyurethane casted tread and cast iron body construction. The precision ball bearing system operates through a 25mm axle hole diameter with a 60mm hub length. Dynamic load capacity reaches 1440kg at 4km/h and 1200kg at 6km/h, whilst static load capacity extends to 2880kg. This wheel serves diverse industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, forklift trucks, AGV systems, and transport equipment.
Wheel 82 mm
The Novatech wheel features an 82mm diameter with a 90mm wide casted polyurethane tread and steel, iron body construction. The precision ball bearing system operates through a 20mm axle hole diameter with a 90mm hub length. This wheel delivers a dynamic load capacity of 750kg at 3km/h operating speed and a static load capacity of 1500kg. Applications include airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, and transport equipment.
Wheel 85 mm
The Novatech wheel features an 85mm diameter with a 105mm wide casted polyurethane tread and 110mm hub length, incorporating a 12mm axle hole diameter for precision ball bearing, sealed mounting. Constructed with a steel, iron body material, this wheel delivers exceptional performance with a dynamic load capacity of 1000kg at 3km/h and static load capacity of 2000kg. Designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms, CT scanners, MRI and X-ray systems, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and general transport equipment requiring reliable, heavy-duty castor wheel solutions.
Wheel 85 mm
The Novatech wheel features an 85mm diameter with a 95mm wide casted polyurethane tread and steel, iron body construction. The precision ball bearing, sealed design includes a 25mm axle hole diameter and 100mm hub length. Load capacity specifications include 1000kg dynamic load at 3km/h operating speed and 2000kg static load capacity. Applications encompass airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment including C-arms, CT scanners, MRI and X-ray systems, forklift trucks, AGV systems, and transport equipment.
Wheel 160 mm
The Novatech wheel features a 160mm diameter with a 50mm wide casted polyurethane tread and aluminium body construction, incorporating precision ball bearing technology with a 20mm axle hole diameter and 60mm hub length. This wheel delivers exceptional load performance with a static capacity of 1,100kg and dynamic capacities of 550kg at 4km/h or 440kg at 6km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, and various industrial transport solutions.