Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a robust steel and iron body with a polyurethane, casted tread measuring 90 mm in width. The wheel has an overall diameter of 82 mm with a hub length of 90 mm and an axle hole diameter of 20 mm, accommodating standard castor fittings. Equipped with a precision ball bearing for smooth operation, this wheel delivers a static load capacity of 1500 kg and a dynamic load capacity of 750 kg at speeds up to 3 km/h. The Novatech wheel is suitable for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETP082x90-Ø20 HL90
EAN
4031582452983
Core attributes
Type
Wheel
Load capacity at 3 km/h
750 kg
Load capacity Static
1500 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.16 kg
Product Name
Novatech
Electric Conductive
Stainless
Wheel
Bearing type
6204
Hardness of tread (A)
92 Shore A
Body material
Steel, iron
Tread Material Mix
Polyurethane, casted
Axle Hole Diameter
20 mm
Hub Length
90 mm
Tread width
90 mm
Diameter
82 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.