Nylon
Wheel 300 mm
The Duratech wheel is engineered for heavy-duty castor applications, featuring a 300mm diameter with an 80mm tread width and 90mm hub length, accommodated by a 50mm axle hole diameter. Constructed from polyamide super heavy material with an identical tread composition, this precision ball bearing-equipped wheel delivers exceptional performance with a static load capacity of 13,000kg and dynamic load capacities of 7,800kg at 4km/h and 6,500kg at 6km/h, making it ideal for demanding industrial environments requiring superior load-bearing capabilities.
Wheel 250 mm
The Duratech castor wheel features a robust polyamide, heavy body construction with a diameter of 250 mm and tread width of 50 mm, where the tread material is identical with wheel body. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static load rating of 2200 kg, whilst dynamic load capacities are rated at 1320 kg at 4 km/h and 1100 kg at 6 km/h operating speeds, making it suitable for demanding industrial applications.
Wheel 85 mm
The Duratech wheel features a robust polyamide, heavy body construction with an 85 mm diameter and 60 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with 60 mm hub length. The wheel's tread material is identical with the wheel body, ensuring consistent performance characteristics. Load capacity specifications include a static rating of 1300 kg, whilst dynamic capacity varies with operating speed: 650 kg at 4 km/h and 520 kg at 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 85 mm
The Duratech wheel features a robust polyamide, heavy body construction with an 85 mm diameter and 65 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with 65 mm hub length. The tread material is identical with the wheel body, ensuring consistent performance characteristics. Load capacity specifications include a static rating of 1300 kg, whilst dynamic capacity varies with operational speed: 650 kg at 4 km/h and 520 kg at 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 85 mm
The Duratech wheel features a robust polyamide, heavy body construction with an 85 mm diameter and 70 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with 70 mm hub length. The tread material is identical with wheel body, ensuring consistent performance characteristics. Load capacity specifications include dynamic ratings of 750 kg at 4 km/h and 600 kg at 6 km/h operating speeds, whilst providing a static load capacity of 1500 kg for stationary applications.
Wheel 85 mm
The Duratech wheel is engineered with a heavy polyamide body construction and features a tread made from identical material to the wheel body, providing consistent performance characteristics throughout. This precision-engineered wheel measures 85mm in diameter with a tread width of 75mm and incorporates a 20mm axle hole diameter, whilst the hub extends to a length of 75mm for optimal load distribution. The wheel is equipped with precision ball bearings to ensure smooth operation and reduced friction during use. Load capacity specifications include a static load rating of 1500kg and dynamic load capacities of 750kg at speeds up to 4km/h and 600kg at speeds up to 6km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational conditions.
Wheel 85 mm
The Duratech wheel is engineered with a heavy polyamide body and matching tread material, featuring a diameter of 85 mm and tread width of 80 mm. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and 80 mm hub length. Load capacity specifications include a static rating of 1500 kg, whilst dynamic capacity reaches 750 kg at speeds up to 4 km/h and 600 kg at speeds up to 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 85 mm
The Duratech wheel is constructed from polyamide, heavy material with a diameter of 85 mm and tread width of 85 mm, featuring a precision ball bearing system and 20 mm axle hole diameter with hub length of 85 mm. The wheel's tread material is identical with wheel body construction for consistent performance characteristics. Load capacity specifications include a static load rating of 1600 kg, whilst dynamic load capacity varies with operating speed: 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for heavy-duty castor applications.
Wheel 85 mm
The Duratech wheel features a robust polyamide, heavy body construction with an 85 mm diameter and 90 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with 90 mm hub length. The wheel's tread material is identical with the wheel body, ensuring consistent performance characteristics. Load capacity specifications include a static rating of 1600 kg, whilst dynamic capacity varies with operating speed: 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 85 mm
The Duratech wheel features a robust polyamide, heavy body construction with an 85 mm diameter and 95 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with 95 mm hub length. The tread material is identical with the wheel body, ensuring consistent performance characteristics. Load capacity specifications include a static rating of 1800 kg, whilst dynamic capacity varies with operating speed: 900 kg at 4 km/h and 720 kg at 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 85 mm
The Duratech wheel is constructed from heavy polyamide material with an identical tread composition, featuring an 85mm diameter and 100mm tread width. The wheel incorporates a precision ball bearing system with a 20mm axle hole diameter and 100mm hub length. Load capacity specifications include a static rating of 1800kg, whilst dynamic capacity varies with speed: 900kg at 4km/h and 720kg at 6km/h, making it suitable for demanding industrial castor applications requiring reliable performance under substantial loads.
Wheel 85 mm
The Duratech wheel features a robust polyamide, heavy body construction with an 85 mm diameter and 95 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with 97 mm hub length. The tread material is identical with wheel body, ensuring consistent performance characteristics. Load capacity specifications include dynamic ratings of 900 kg at 4 km/h and 720 kg at 6 km/h operating speeds, whilst providing a static load capacity of 1800 kg for stationary applications.
Wheel 85 mm
The Duratech wheel features a robust polyamide, heavy body construction with an 85 mm diameter and 100 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with 102 mm hub length. The tread material is identical with wheel body, ensuring consistent performance characteristics. Load capacity specifications include a static rating of 1800 kg, whilst dynamic capacity varies with operational speed: 900 kg at 4 km/h and 720 kg at 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 80 mm
The Duratech wheel is engineered with a heavy polyamide body and features an identical polyamide tread material for optimal durability in castor applications. This precision ball bearing wheel measures 80mm in diameter with a 60mm tread width and 60mm hub length, incorporating a 20mm axle hole diameter for secure mounting. The wheel delivers exceptional load performance with a static capacity of 1000kg, whilst maintaining dynamic load capacities of 600kg at speeds up to 4km/h and 500kg at speeds up to 6km/h, making it ideal for demanding industrial applications.
Wheel 125 mm
The Duratech silent wheel features a 125 mm diameter with a 36 mm wide polyamide tread and incorporates a damping, hybrid material body construction. The wheel is equipped with a roller bearing system and has a hub length of 44 mm with a 12 mm axle hole diameter. It offers a dynamic load capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for demanding industrial castor applications requiring both durability and noise reduction.
Frequently Asked Questions
Advantages of Nylon Wheels
TENTE nylon wheels combine strength, durability, and excellent rolling performance, making them a reliable solution for demanding mobility requirements. Nylon wheels are especially valued for their lightweight construction, high load capacity, and resistance to chemicals, moisture, and abrasion, ensuring consistent performance even under the toughest conditions. When deciding whether nylon wheels are the right choice for your individual use case, factors such as floor conditions, load capacity requirements, wheel size, and the type of castor housing used need to be considered to achieve the optimal mobility solution.
TENTE nylon castor wheels offer several key benefits:
High Load Capacity and Low Rolling Resistance – Nylon wheels are engineered to handle heavy loads while maintaining smooth and efficient rolling performance on hard, even surfaces. Their low rolling resistance makes them ideal for transporting goods effortlessly in environments with smooth, durable flooring.
Chemical and Moisture Resistance – Thanks to their non-porous and robust material properties, nylon wheels resist chemicals, oils, greases, and moisture. To guarantee optimal performance in demanding environments, they should be paired with the appropriate castor housing, ensuring full protection against corrosion and external influences.
High Durability and Low Maintenance – Built to withstand intensive use, nylon wheels offer outstanding resistance to abrasion, wear, and deformation. Their long service life reduces the need for replacements and lowers overall maintenance, ensuring a cost-effective and reliable mobility solution.
Types of Nylon Wheels
TENTE nylon wheels are available in a variety of designs, sizes, and load capacities, allowing you to choose the ideal solution for your specific mobility requirements. Our portfolio ranges from compact wheels for lighter weight applications to heavy duty nylon castor wheels engineered to handle extreme loads in demanding environments. While the material properties of nylon contribute significantly to rolling performance and resistance to wear, the choice of castor housing is equally important. The housing also determines the overall load capacity, stability, and durability of the mobility solution. By selecting the right combination of wheel and housing, you ensure smooth operation, safety, and long-lasting performance. Below are some of the frequently searched types of nylon wheels:
Heavy Duty Nylon Castor Wheels
Engineered to prioritize strength, dimensional stability, and high load capacity, heavy duty nylon castor wheels deliver efficient rolling on hard, even floors with minimal deformation under load. They’re a natural fit for demanding industrial use where stable, predictable steering and long service intervals matter. Pairing them with reinforced housings unlocks their full load potential and enhances stability in continuous duty, while precision ball bearings help maintain low push/pull forces and steady performance. Among our product offerings, the MOP wheels serve as a prime example. These wheels combine super heavy TENTE Duratech polyamide with a precision ball bearing. They are available in wheel diameters of 75 mm up to 400 mm, and in their largest configuration offer a static load capacity of up to 15.000 kg. MOP wheels are commonly used for example in our Omikron twin castor, which pairs these heavy duty nylon wheels with a robust cast iron twin wheel housing.
Small Nylon Wheels
Designed for compact installations and tight manoeuvres, small nylon wheels prioritise low rolling resistance, accurate positioning, and a minimal overall height. On smooth floors they provide precise, predictable handling and are ideal for light to medium duty applications where footprint and manoeuvrability are critical. Pair with lightweight housings to enhance agility; select reinforced housings when higher permissible loads are required within the same space constraints, without compromising control. One representative product line in our range are the UOO wheels. These small nylon wheels are available as small as 50 mm wheel diameter and combine a polyamide wheel body and tread with plain bearings. TENTE UOO wheels are commonly used for example in our Agila or Agila twin castors, which use a steel sheet single or twin wheel housing and offer various mounting and locking options. With their small overall height, these castors using nylon castor wheels are ideal for applications that only offer limited installation space.
Fields of Application for Nylon Wheels
Nylon wheels are used across multiple sectors due to their mechanical strength, dimensional stability, and cleanability. Their suitability for specific applications depends on factors such as wheel size, floor conditions, and the type of castor housing selected. For industrial use, nylon wheels are for example used on professional cleaning carts, machinery and workshop equipment, heavy transport solutions and more. In mobile and commercial contexts, nylon wheels are for example integrated in roll cages, dollies, and other retail logistics related applications. By selecting the right combination of nylon wheel and castor housing, TENTE nylon wheels can be configured to perform reliably - from hygiene-critical applications like professional cleaning carts to heavy duty industrial and mobile use cases.