Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Duratech wheel is a precision castor component manufactured from heavy-duty polyamide with an 85 mm diameter and an 85 mm tread width, featuring an 85 mm hub length and a 20 mm axle hole diameter for secure mounting. The wheel is equipped with a precision ball bearing to ensure smooth rotation and longevity. The tread material is identical with the wheel body, providing consistent wear characteristics and durability. This wheel demonstrates substantial load-carrying capabilities, with a static load capacity of 1600 kg, whilst the dynamic load capacity varies depending on operational speed: 640 kg at 6 km/h or 800 kg at 4 km/h. These specifications make the Duratech wheel suitable for demanding industrial and commercial castor applications requiring reliable performance under significant loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
TOP 085x85-Ø20 HL85
EAN
4031582331219
S4 Material Number
199832615
Core attributes
Type
Wheel
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.57 kg
Product Name
Duratech
Standard
EN12533 - Heavy Duty Castors
Electric Conductive
Stainless
Wheel
Bearing type
6204
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread Material Mix
Identical with wheel body
Axle Hole Diameter
20 mm
Hub Length
85 mm
Tread width
85 mm
Diameter
85 mm
Body width
85 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel Color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.