Elastech
UEP160x46-Ø20
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
Applications | Heavy Transport Solutions, Industrial Consumer, Machinery & Workshop Equipment |
---|---|
Product name | Elastech |
Product type | Wheel |
Load capacity at 4 km/h | 300 KG |
Load capacity Static | 600 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 80 °C |
Overall weight | 0.91 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polyamide |
---|---|
Tread material | Elastic tire, black, vulcanized |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel diameter | 160 mm |
Tread width | 46 mm |
Axle hole diameter | 20.1 mm |
Hub length | 60 mm |
Hardness of tread (A) | 63 Shore A |