Compacta
2198UOI025P60-40x17 (90)
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
| Applications | Shopping Trolleys, Trading |
|---|---|
| Product name | Compacta |
| Product type | Fixed castor |
| Load capacity at 3 km/h | 25 KG |
| Load capacity Static | 50 KG |
| Temperature range (Minimum) | -40 °C |
| Temperature range (Maximum) | 80 °C |
| Overall height | 28 mm |
| Overall weight | 0.02 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Housing
| Material | Steel sheet, medium |
|---|---|
| Fork shape | Angular |
Wheel
| Body material | Polyamide |
|---|---|
| Tread material | Identical with wheel body |
| Bearing | Plain bearing with spacer tube |
| Tread | Hard tread |
| Wheel diameter | 25 mm |
| Tread width | 13 mm |
| Hardness of tread (D) | 75 Shore D |
Fitting
| Fitting type | Rectangular plate |
|---|---|
| Plate length | 40 mm |
| Plate width | 17 mm |
| Plate hole length (Maximum) | 30 mm |
| Plate hole width (Maximum) | 30 mm |
| Plate hole diameter | 4.5 mm |