Alpha light
3438POO065P60-95x54 zwart (16)
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
| Applications | Trading |
|---|---|
| Product name | Alpha light |
| Product type | Fixed castor |
| Load capacity at 4 km/h | 120 KG |
| Load capacity Static | 240 KG |
| Temperature range (Minimum) | -20 °C |
| Temperature range (Maximum) | 60 °C |
| Overall height | 83 mm |
| Overall weight | 0.23 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Housing
| Material | Steel sheet, heavy |
|---|---|
| Fork shape | Broad |
Wheel
| Body material | Polypropylene |
|---|---|
| Tread material | Identical with wheel body |
| Bearing | Plain bearing |
| Tread | Hard tread |
| Wheel diameter | 65 mm |
| Tread width | 30 mm |
| Hardness of tread (D) | 65 Shore D |
Fitting
| Fitting type | Rectangular plate |
|---|---|
| Plate length | 95 mm |
| Plate width | 54 mm |
| Plate hole length (Maximum) | 71 mm |
| Plate hole width (Maximum) | 24 mm |
| Plate hole diameter | 9 mm |