Agila
2477PJO075P30-11 (10)
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
Applications | Healthcare Furniture, Industrial Consumer, Medical Institutions, Professional Cleaning Carts, Professional Furniture |
---|---|
Product name | Agila |
Product type | Swivel castor with total lock |
Load capacity at 3 km/h | 75 KG |
Load capacity Static | 150 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall height | 100 mm |
Overall width | 43 mm |
Overall weight | 0.28 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Steel sheet, medium |
---|---|
Fork shape | Broad |
Swivel bearing | Two ball races |
Offset | 24 mm |
Swivel radius | 80 mm |
Swivel Interference | 160 mm |
Wheel
Body material | Polypropylene |
---|---|
Tread material | Thermoplastic rubber |
Bearing | Plain bearing |
Tread | Soft tread |
Wheel diameter | 75 mm |
Tread width | 25 mm |
Hardness of tread (A) | 88 Shore A |
Fitting
Fitting type | Bolt hole |
---|---|
Bolt hole diameter | 11 mm |