Agila
2475PJI050P40 rivetted (12)
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
| Applications | Healthcare Furniture, Industrial Consumer, Medical Institutions, Professional Cleaning Carts, Professional Furniture |
|---|---|
| Product name | Agila |
| Product type | Swivel castor with wheel brake |
| Load capacity at 3 km/h | 40 KG |
| Load capacity Static | 80 KG |
| Temperature range (Minimum) | -20 °C |
| Temperature range (Maximum) | 60 °C |
| Overall height | 69 mm |
| Overall weight | 0.19 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Housing
| Material | Steel sheet, medium |
|---|---|
| Fork shape | Broad |
| Swivel bearing | Two ball races |
| Offset | 24 mm |
Wheel
| Body material | Polypropylene |
|---|---|
| Tread material | Thermoplastic rubber |
| Bearing | Plain bearing with spacer tube |
| Tread | Soft tread |
| Wheel diameter | 50 mm |
| Tread width | 19 mm |
| Hardness of tread (A) | 87 Shore A |
Fitting
| Fitting type | Square plate |
|---|---|
| Plate length | 60 mm |
| Plate width | 60 mm |
| Plate hole length (Minimum) | 38 mm |
| Plate hole length (Maximum) | 48 mm |
| Plate hole width (Minimum) | 38 mm |
| Plate hole width (Maximum) | 48 mm |
| Plate hole diameter | 6.3 mm |