Agila stainless
7470YGO050P30-11
Core attributes
| Applications | Hardware Dealer, Professional Cleaning Carts |
|---|---|
| Product name | Agila stainless |
| Product type | Swivel castor |
| Special features | Electric conductive, Stainless |
| Load capacity at 3 km/h | 50 KG |
| Load capacity Static | 100 KG |
| Temperature range (Minimum) | -20 °C |
| Temperature range (Maximum) | 60 °C |
| Overall height | 69 mm |
| Overall width | 43 mm |
| Overall weight | 0.15 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Housing
| Material | Stainless steel, medium |
|---|---|
| Fork shape | Broad |
| Swivel bearing | Two ball races |
| Color | Stainless steel, Stainless steel |
| Offset | 24 mm |
| Swivel radius | 49 mm |
| Swivel Interference | 98 mm |
| Dome diameter | 41 mm |
Wheel
| Body material | Polypropylene, electric conductive |
|---|---|
| Tread material | Thermoplastic rubber, electric-conductive |
| Bearing | Plain bearing |
| Tread | Soft tread |
| Wheel color | Silver grey (similar RAL7001) |
| Wheel diameter | 50 mm |
| Tread width | 20 mm |
| Wheel width | 20 mm |
| Hardness of tread (A) | 87 Shore A |
Fitting
| Fitting type | Bolt hole |
|---|---|
| Bolt hole diameter | 11 mm |