Swivel Castors 100 mm
Conductive
Integral twin, 2940USX100R05-28

EAN:
4031582341195

Swivel castor, frame made of pressed steel, precision ball bearing in swivel head, housing with synthetic cover, solid plug fitting. Wheel centre made of Polyamide, electric conductive, tread made of injected Polyurethane, with threadguards, precision ball bearing, sealed Hint: TÜV Süd certified product.Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 15 mm
Bolt-Ø 28 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

15 mm

Bolt-Ø

28 mm

Bolt length

45 mm

Offset

31 mm

Swivel Interference

170 mm

Overall height

129 mm

Load capacity

125 kg

Temperature

- 25 / - 25 °C

Standard

EN_12531

Weight

1 kg

Dome-Ø

62 mm

Swivel Radius

85 mm

Hardness of tread

D 40 Shore

Stainless

No

Electrical conductivity

Yes

Housing

Swivel Castors

Login


Registered customers




New customers

Registration