Puretech
Ri-Festst. 3471/160 24mm blau
Downloads
CAD Service
There are currently no files available for this product
Core attributes
| Applications | Industrial Consumer |
|---|---|
| Product name | Puretech |
| Temperature range (Minimum) | -40 °C |
| Temperature range (Maximum) | 80 °C |
| Overall weight | 0.25 KG |