Wheels 82 mm
Duratech, TOP082x98-Ø20 HL100

EAN:
4031582322668

Wheel centre made of Polyamide, heavy duty, precision ball bearing Load capacities on a smooth, even surface.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 82 mm
Wheel width 98 mm
Axle Hole-Ø 20 mm
Further technical data

Technical data

Wheel diameter

82 mm

Wheel width

98 mm

Axle Hole-Ø

20 mm

Hub length

100 mm

Load capacity

900 kg

Load capacity (static)

1,800 kg

Temperature

- 40 / + 80 °C

Standard

EN_12533

Weight

0.584 kg

Hardness of tread

D 75 Shore

Bearing type

6204ZV nr

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration