Swivel Castors 100 mm
Linea, 5940UAP100R05-22 RAL9002

EAN:
4031582338768

Swivel castor, housing made of Polyamide, precision ball bearing in swivel head, solid plug fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 20 mm
Bolt-Ø 22 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

20 mm

Bolt-Ø

22 mm

Bolt length

40 mm

Offset

32 mm

Swivel Interference

180 mm

Overall height

120 mm

Load capacity

120 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Weight

0.822 kg

Dome-Ø

52 mm

Swivel Radius

90 mm

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors

Accessories

Accessory

5940-CAP

 

Versions

Castors

5941UAP100R05-22 RAL9002

Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, solid plug fittin...

Login


Registered customers




New customers

Registration