P41-65x65 / 11

EAN:
4031582320329

plate fitting

Technical data

Corrosion resistance
Size of Plate 65 x 65 mm
Further technical data

Technical data

Size of Plate

65 x 65 mm

Plate hole centres

47/42 x 47/42 mm

Plate hole

6 mm

Overall height

12 mm

Load capacity

100 kg

Load capacity (static)

200 kg

Weight

0.13 kg

Stainless

No

Electrical conductivity

No

Housing

Accessory

Login


Registered customers




New customers

Registration