Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a robust aluminium body with a polyurethane, casted tread measuring 55 mm in width. The wheel has an overall diameter of 250 mm and incorporates a hub length of 66 mm, with a 20 mm axle hole diameter designed for secure mounting. Equipped with a precision ball bearing for smooth rotation, this wheel delivers exceptional performance across varied operating conditions. The load capacity specifications indicate a static load rating of 2000 kg, whilst the dynamic load capacity reaches 800 kg at 6 km/h or 1000 kg at 4 km/h, making it suitable for both light-duty and heavy-duty castor applications requiring reliable mobility and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITP 250x55-Ø20 HL66
EAN
4031582070347
S4 Materialnumber
199834555
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
1000 kg
Load capacity at 6 km/h
800 kg
Load capacity Static
2000 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
2.34 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminium
Tread material
Polyurethane, casted
Axle hole diameter
20 mm
Hub length
66 mm
Tread width
55 mm
Diameter
250 mm
Body width
55 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.