Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel is a precision castor component engineered with an aluminium body and a polyurethane, casted tread measuring 55 mm in width. The wheel features a diameter of 250 mm with a hub length of 60 mm and an axle hole diameter of 30 mm, accommodating a bore with keyway bearing configuration. This wheel is designed to support a static load capacity of 2000 kg, whilst maintaining dynamic load capacities of 1000 kg at 6 km/h and 1200 kg at 4 km/h, making it suitable for demanding industrial and commercial castor applications requiring reliable performance across varying operational speeds and load conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITB 250x55-Ø30 HL60
EAN
4031582397970
S4 Materialnumber
199861407
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
1200 kg
Load capacity at 6 km/h
1000 kg
Load capacity Static
2000 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.84 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminium
Tread material
Polyurethane, casted
Axle hole diameter
30 mm
Hub length
60 mm
Tread width
55 mm
Diameter
250 mm
Body width
55 mm
Threadguards
Without threadguard
Bearing
Bore with keyway
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.