Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Galea swivel castor with directional lock features a bolt hole fitting and a housing made of polyamide. It has two ball races for the swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polypropylene while the tread is made of thermoplastic rubber. The 125 mm diameter wheel uses a plain bearing and can support loads up to 100 kg at 3 km/h or up to 200 kg when static. With an overall height of 162 mm, this robust swivel castor provides heavy load capacity combined with easy maneuverability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5071PJH125P30-10
EAN
4031582378894
Core attributes
Housing type
Swivel castor with directional lock
Overall width
66 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
162 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.54 kg
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
10 mm
Housing
Fork shape
Closed
Material
Polyamide
Swivel bearing
Two ball races
Dome diameter
59 mm
Swivel interference
258 mm
Offset
40 mm
Swivel radius
129 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
30 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Matching Products

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Galea
5070PJH125P30-10

The Galea swivel castor has a bolt hole fitting with a polyamide housing containing two ball races for the swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The wheel uses a plain bearing and has a diameter of 125 mm. The overall height of the castor is 162 mm. At a speed of 3 km/h, the Galea castor has a load capacity of 100 kg. Under static load conditions, the load capacity is 200 kg.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg
Variants
Swivel castor with total lock 125 mm
Swivel castor with total lock 125 mm
Galea
5077PJH125P30-10

The Galea swivel castor with total lock and bolt hole fitting has a housing made of polyamide and features a two ball races swivel bearing. The wheel body material is polypropylene while the tread material is thermoplastic rubber. The wheel itself has a plain bearing. This castor has a wheel diameter of 125 mm and an overall height of 162 mm. At a speed of 3 km/h, it has a load capacity of 100 kg. When static, the load capacity is 200 kg.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg
Variants
Swivel castor with wheel brake 125 mm
Swivel castor with wheel brake 125 mm
Galea
5075PJH125P30-10

The Galea swivel castor with wheel brake and bolt hole fitting has a housing made of polyamide and features a two ball races swivel bearing. The wheel body material is polypropylene while the tread material is thermoplastic rubber. The wheel itself has a plain bearing. This castor has a wheel diameter of 125 mm and an overall height of 162 mm. At a speed of 3 km/h, it has a load capacity of 100 kg. When static, the load capacity is 200 kg.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg