Accessory
Socket
Order number:
199005689
EAN:
4031582324570
Product number:
Kunststoff Huelse R20-20/11
- Non-hazardous materials
- Tested quality
The Socket is an accessory featuring a synthetic socket with round configuration, designed for castor applications requiring rel...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Data sheets
The Socket is an accessory featuring a synthetic socket with round configuration, designed for castor applications requiring reliable mounting solutions. This component measures 36 mm in overall height and weighs 0.01 kg, incorporating a 20 mm diameter bolt for secure attachment. The socket delivers robust performance with a dynamic load capacity of 40 kg at speeds up to 3 km/h, whilst supporting static loads of up to 80 kg, making it suitable for various industrial and commercial mobility applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.