Swivel Castors with wheel brake 75 mm
Stylea, 5925UOI075L51-10 DOM20

EAN:
4031582311242

Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 75 mm
Wheel width 8 mm
Centre hole 10 mm
Further technical data

Technical data

Wheel diameter

75 mm

Wheel width

8 mm

Centre hole

10 mm

Offset

30 mm

Swivel Interference

174 mm

Overall height

77 mm

Load capacity

50 kg

Temperature

- 20 / + 60 °C

Standard

EN_12528

Weight

0.128 kg

Dome-Ø

20 mm

Swivel Radius

87 mm

Hardness of tread

D 65 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with wheel brake

Login


Registered customers




New customers

Registration