Swivel Castors with total and directional reverse 125 mm
Zeta, 468BITP125P63 180° Flat

EAN:
4031582398328

Swivel castor with automatic directional stability with total lock, housing made of very heavy pressed steel, reinforced, bright zinc plated, blue passivated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, dust ring with integrated grease nipple, wheel axle with nut, plate fitting. Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 50 mm
Size of Plate 137 x 105 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

50 mm

Size of Plate

137 x 105 mm

Plate hole centres

105 x 80/75 mm

Plate hole

11 mm

Offset

60 mm

Swivel Interference

322 mm

Overall height

164 mm

Load capacity

500 kg

Temperature

- 10 / + 60 °C

Standard

EN_12532

Weight

3 kg

Dome-Ø

96 mm

Swivel Radius

161 mm

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with total and directional reverse

Accessories

Wheels

ITP125x50-Ø20 flat

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Versions

Castors

4688ITP125P63 Flat

Fixed castor, Fork made of heavy pressed steel, reinforced, bright zinc plated, blue passivated, wheel axle with nut, pl...

Castors

4687ITP125P63 Flat

Swivel castor with total lock, tail end of castor, housing made of very heavy pressed steel, reinforced, bright zinc pla...

Castors

4680ITP125P63 Flat

Swivel castor, housing made of very heavy pressed steel, reinforced, bright zinc plated, blue passivated, sealed swivel ...

Castors

4681ITP125P63 Flat

Swivel castor with directional lock, housing made of very heavy pressed steel, reinforced, bright zinc plated, blue pass...

Castors

468SITP125P63 180° Flat

Swivel castor with automatic directional stability, housing made of very heavy pressed steel, reinforced, bright zinc pl...

Login


Registered customers




New customers

Registration