EDFZ310 3m
E-Drive flex

EAN:
4031582417081

Handle set 24V, Control unit, E-Drive with 24V drive, E-Drive handle SET 24 V. Set consisting of two ergonomically designed handles.

Technical data

Fitting options

for tube fitting from 27 – 35mm, for fitting on flat surfaces

Handle material

glass-fibre reinforced PA

Handle dimensions

see drawing

Cable length

3.0 m including plug

Speed control

continious variable, forwards and backwards

Driving switch

safety-tested in accordance with DIN ISO 13849

Service life of travel switch

2 mil. Cycles

Controller axle rotation angle

+/- 40°

Positions of thumb depression on controller

adjustable in 22.5° steps

Permitted environmental conditions

operating temperature 5 to 50° C (recommend 15 to 50° C) , atmospheric humidity 90%, non-condensing

Protection class

IP X4 (splash water from all sides, all plugs connected)

Permissible operating temperature

operating temperature 5 to 50° C (recommend 15 to 50° C) , atmospheric humidity 90%, non-condensing

Permitted storage temperatures

- 20 to 45° C

Accessories

productfamily.e-drives

EDMZ730 D.31-35

productfamily.e-drives

EDMZ730 D.27-31

Fixing elements, Accessory, E-Drive,

productfamily.e-drives

EDMZ740

Fitting material for handle surface fitting, for E-Drive with 24V

Login


Registered customers




New customers

Registration