EDFZ112
E-Drive flex

EAN:
4031582417074

E-Drive flex control unit, 24V single control for coupling to the drive unit E-Drive flex, without battery cable

Technical data

Required power supply

24 V DC

Cable routing

flexible to the components, Plug & Play

Cable length

1 m to drive unit

Updates

USB interface for firmware and parameter updates

Assembly

individual assembly through integrated mounting plate

Dimensions

see drawing

Weight

1.5 kg

Current consumption

16 A

Reverse polarity protection

integrated in connections

Protection class

IP X4 (splash water from all sides, all plugs connected)

Permissible operating temperature

operating temperature 5 to 50° C (recommend 15 to 50° C) , atmospheric humidity 90%, non-condensing

Permitted storage temperatures

- 20 to 45° C

Login


Registered customers




New customers

Registration