Wheels 125 mm
Puretech, PIR125x37-Ø12 HL44,4

EAN:
4031582320343

Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, roller bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 37 mm
Axle Hole-Ø 12 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

37 mm

Axle Hole-Ø

12 mm

Hub length

44 mm

Load capacity

100 kg

Load capacity (static)

200 kg

Temperature

- 20 / + 60 °C

Standard

EN_12532

Weight

0.467 kg

Hardness of tread

A 80 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration