Wheels 125 mm
Conductive
Puretech, DYK125x32-Ø8

EAN:
4031582318258

Wheel centre made of pressed steel, Tread: solid rubber black, non-staining, electric conductive, with threadguards, cone ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 32 mm
Axle Hole-Ø 8 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

32 mm

Axle Hole-Ø

8 mm

Hub length

36 mm

Load capacity

100 kg

Load capacity (static)

200 kg

Temperature

- 20 / + 85 °C

Standard

EN_12530

Weight

0.614 kg

Hardness of tread

A 80 Shore

Stainless

No

Electrical conductivity

Yes

Housing

Wheels

Login


Registered customers




New customers

Registration