Wheels 100 mm
Basetech, POO100x36-Ø12 RAL9011

EAN:
4031582320749

Wheel centre made of Polypropylene, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 36 mm
Axle Hole-Ø 12 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

36 mm

Axle Hole-Ø

12 mm

Hub length

44 mm

Load capacity

160 kg

Load capacity (static)

320 kg

Temperature

- 20 / + 60 °C

Standard

EN_12532

Weight

0.105 kg

Hardness of tread

D 65 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration