Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Expander is a synthetic accessory designed as a round expander for castor applications, engineered to accommodate shaft diameters ranging from 36 mm to 39 mm. This precision-engineered component features a synthetic construction that ensures durability and reliable performance in demanding industrial environments. With a compact weight of 0.14 kg, the expander is lightweight yet robust, making it an ideal solution for castor fitting requirements where space and weight considerations are critical. The round synthetic expander design provides secure and stable engagement with compatible castor shafts within the specified diameter range, facilitating straightforward installation and maintenance procedures.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
R07-Ø36-39 Inox_TBE
EAN
4031582437867
Core attributes
Type
Accessory
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.14 kg
Product Name
Expander
Electric Conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, round
Expander fitting (Maximum)
39 mm
Expander fitting (Minimum)
36 mm
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Skip product gallery

Matching Products

Accessory
Expander
R07-Ø19-21,5 Inox_TBE

The Expander is a synthetic accessory designed as a round expander to facilitate secure fitting of castor components. This expander accommodates shaft diameters ranging from 19 mm to 21.5 mm, providing versatile compatibility across various castor mounting applications. Constructed from durable synthetic material, the expander weighs 0.12 kg, making it a lightweight addition to castor assemblies. The round profile ensures smooth engagement and reliable performance in demanding industrial and commercial environments where precise shaft accommodation is essential for optimal castor functionality and longevity.

Accessory
Expander
R07-Ø21,5-24 Inox_TBE

The Expander is a synthetic accessory designed as a round expander to accommodate castor fittings with diameters ranging from 21.5 mm to 24 mm. This component weighs 0.13 kg and provides a reliable solution for adapting castors to various stem sizes within the specified diameter range. The synthetic construction ensures durability and resistance to wear, making it suitable for both industrial and commercial applications where castor compatibility across different equipment configurations is required.

Accessory
Expander
R07-Ø24-27 Inox_TBE

The Expander is a synthetic accessory designed as a round expander for castor applications, engineered to accommodate stem diameters ranging from 24 mm to 27 mm. This precision-engineered component features a synthetic construction that provides reliable performance and durability in demanding industrial environments. With a compact weight of 0.13 kg, the expander offers an efficient solution for castor fitting requirements, delivering consistent functionality across the specified diameter range whilst maintaining minimal mass for ease of installation and handling.

Accessory
Expander
R07-Ø27-30 Inox_TBE

The Expander is a synthetic accessory designed as a round expander to enhance castor functionality and performance. This component features a synthetic expander fitting type and accommodates shaft diameters ranging from 27 mm to 30 mm, providing versatile compatibility with various castor configurations. Weighing 0.14 kg, the expander offers a lightweight solution for castor assembly and installation applications. The round design ensures smooth engagement and reliable performance in demanding industrial and commercial environments where precise fitting tolerances are essential for optimal castor operation and longevity.

Accessory
Expander
R07-Ø31-35 Inox_TBE

The Expander is a synthetic accessory designed as a round expander for castor applications, engineered to accommodate stem diameters ranging from 31 mm to 35 mm. This precision-engineered component facilitates secure fitting between the castor stem and mounting surface, ensuring reliable mechanical engagement across the specified diameter range. Constructed from durable synthetic material, the expander delivers consistent performance whilst maintaining structural integrity under operational loads. With a total weight of 0.14 kg, this lightweight accessory integrates seamlessly into castor assemblies, contributing minimal additional mass to the overall system. The round profile design ensures smooth, uniform contact distribution, promoting stable castor operation and extended service life in demanding industrial and commercial environments.

Accessory
Expander
R07-Ø36-39 Inox_TBE

The Expander is a synthetic accessory designed as a round expander for castor applications, engineered to accommodate shaft diameters ranging from 36 mm to 39 mm. This precision-engineered component features a synthetic construction that ensures durability and reliable performance in demanding industrial environments. With a compact weight of 0.14 kg, the expander is lightweight yet robust, making it an ideal solution for castor fitting requirements where space and weight considerations are critical. The round synthetic expander design provides secure and stable engagement with compatible castor shafts within the specified diameter range, facilitating straightforward installation and maintenance procedures.

Accessory
Expander
Kompl. Bef. R07/31-35 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 31 mm to 35 mm, providing a versatile solution for various castor mounting applications. This lightweight component weighs 0.14 kg, making it suitable for integration into systems where weight considerations are important. The expander's adjustable fitting range allows for secure attachment across multiple castor sizes within the specified diameter parameters, ensuring compatibility with standard castor configurations. Its compact design and minimal mass make it an efficient choice for applications requiring reliable castor adaptation without adding significant weight to the overall assembly.

Accessory
Expander
Kompl. Bef. R07/24-27 montiert

The Expander is an accessory designed to accommodate castor fittings with stem diameters ranging from 24 mm to 27 mm, providing a versatile solution for connecting castors to equipment with varying stem specifications. This lightweight component weighs 0.13 kg, making it suitable for applications where minimal additional mass is desired. The expander's adjustable fitting range allows for secure installation across multiple castor types, ensuring compatibility with standard industrial equipment whilst maintaining structural integrity and ease of assembly.

Accessory
Expander
Kompl. Bef. R07/27-30 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 27 mm to 30 mm, providing a versatile solution for various castor mounting applications. This component weighs 0.14 kg and is engineered to ensure secure and reliable connections across the specified diameter range, making it suitable for both standard and custom castor installations. The compact design facilitates easy installation whilst maintaining structural integrity under operational conditions.

Accessory
Expander
Kompl. Bef. R07/21,5-24 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 21.5 mm to 24 mm, providing a versatile solution for various castor mounting applications. This component weighs 0.12 kg and is engineered to facilitate secure and reliable connections between castors and mounting surfaces across the specified diameter range. The Expander's compact design and lightweight construction make it suitable for integration into castor systems where space efficiency and ease of installation are important considerations.