Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

This expander accessory features a synthetic expander with round configuration, designed to accommodate fitting diameters ranging from 24 mm to 27 mm minimum and maximum respectively. The component weighs 0.13 kg, making it a lightweight yet robust solution for castor applications requiring secure and reliable fitting connections within the specified diameter range.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
R07-Ø24-27 Inox_TBE
EAN
4031582437836
Core attributes
Type
Accessory
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.13 kg
Product name
Expander
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, round
Expander fitting (Maximum)
27 mm
Expander fitting (Minimum)
24 mm
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.