Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Expander is a castor accessory featuring a synthetic expander with a round configuration designed to provide secure fitting solutions for castor applications. This lightweight component weighs just 0.12 kg, making it suitable for applications where weight considerations are important. The expander accommodates fitting diameters ranging from 19 mm to 21.5 mm, offering versatility across different castor specifications and ensuring reliable installation.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
R07-Ø19-21,5 Inox_TBE
EAN
4031582437812
Core attributes
Type
Accessory
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.12 kg
Product name
Expander
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, round
Expander fitting (Maximum)
21.5 mm
Expander fitting (Minimum)
19 mm
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.