Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Expander is a synthetic accessory designed for castor applications, featuring a round synthetic expander fitting that accommodates stem diameters ranging from 31 mm to 35 mm. This component weighs 0.14 kg and is engineered to provide reliable expansion and secure fastening for castor stems within the specified diameter range, making it an essential accessory for castor assembly and maintenance operations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
R07-Ø31-35 Inox_TBE
EAN
4031582437850
Core attributes
Housing type
Accessory
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.14 kg
Product name
Expander
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, round
Expander fitting (Maximum)
35 mm
Expander fitting (Minimum)
31 mm
Handle Set
Fitting options
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.